(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non Resin Frame Type High Luminance Phosphorescent Guiding Signs

Non Resin Frame Type High Luminance Phosphorescent Guiding Signs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,671.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
836-011
836-021
836-031
836-041
836-051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,091.48

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow (Indication Plate Only) 120 360 4582183906196 412-6599 80 1 pc.

฿ 2,090.70

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow (Indication Plate Only) 200 200 4582183906226 412-6629 75 1 pc.

฿ 1,671.17

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Left Arrow (Indication Plate Only) 100 300 4582183906240 412-6645 65 1 pc.

฿ 1,671.17

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Right Arrow (Indication Plate Only) 100 300 4582183906264 412-6661 65 1 pc.

฿ 1,803.87

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Both Arrows (Indication Plate Only) 100 300 4582183906288 412-6688 65 1 pc.

Basic Specifications

  • Shape
    Square
  • Specifications
    Luminous Type
  • Mounting Method
    Double-Sided Tape
  • Number of Pieces Per Pack
    Frame not included
  • Mounting details
    Pasting Type (Double-sided tape included)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· High-luminance luminous signs that emit light after lighting has been turned off, providing evacuation guidance in dark locations.
· Products conform to the revised Ordinance for Enforcement of the Fire Service Act, enacted on December 1, 2009.
· Certified as an item of firefighting evacuation equipment by the Fire Equipment and Safety Center of Japan, a Fire and Disaster Management Agency registered certification organization.

Part Number
836-011
836-021
836-031
836-041
836-051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,091.48

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow (Indication Plate Only) 120 360 4582183906196 412-6599 80 1 pc.

฿ 2,090.70

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow (Indication Plate Only) 200 200 4582183906226 412-6629 75 1 pc.

฿ 1,671.17

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Left Arrow (Indication Plate Only) 100 300 4582183906240 412-6645 65 1 pc.

฿ 1,671.17

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Right Arrow (Indication Plate Only) 100 300 4582183906264 412-6661 65 1 pc.

฿ 1,803.87

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Both Arrows (Indication Plate Only) 100 300 4582183906288 412-6688 65 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1