(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Frame Type High Luminance Phosphorescent Guiding Signs (836-01)

Resin Frame Type High Luminance Phosphorescent Guiding Signs (836-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
836-01
836-02
836-03
836-04
836-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,659.99

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow 136.5 365 4582183906172 412-6572 300 1 pc.

฿ 2,656.12

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow 216.5 216.5 4582183906202 412-6602 275 1 pc.

฿ 2,240.97

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Left Arrow 116.5 316.5 4582183906233 412-6637 230 1 pc.

฿ 2,240.97

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Right Arrow 116.5 316.5 4582183906257 412-6653 230 1 pc.

฿ 2,240.97

EMERGENCY SIGNS 1 Piece(s) 19 Day(s) Emergency Exit / Both Arrows 116.5 316.5 4582183906271 412-6670 230 1 pc.

Basic Specifications

  • Shape
    Square
  • Specifications
    Luminous Type
  • Mounting Method
    Adhesive Seal / 4 Holes
  • Number of Pieces Per Pack
    With Wall-Mounting Frame
  • Mounting details
    Pasting or Screw Fastening (Double -sided Tape Included, Screws Sold Separately)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· High-luminance luminous signs that emit light after lighting has been turned off, providing evacuation guidance in dark locations.
· Products conform to the revised Ordinance for Enforcement of the Fire Service Act, enacted on December 1, 2009.
· Certified as an item of firefighting evacuation equipment by the Fire Equipment and Safety Center of Japan, a Fire and Disaster Management Agency registered certification organization.

Part Number
836-01
836-02
836-03
836-04
836-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,659.99

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow 136.5 365 4582183906172 412-6572 300 1 pc.

฿ 2,656.12

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / No Arrow 216.5 216.5 4582183906202 412-6602 275 1 pc.

฿ 2,240.97

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Left Arrow 116.5 316.5 4582183906233 412-6637 230 1 pc.

฿ 2,240.97

EMERGENCY SIGNS 1 Piece(s) 10 Day(s) Emergency Exit / Right Arrow 116.5 316.5 4582183906257 412-6653 230 1 pc.

฿ 2,240.97

EMERGENCY SIGNS 1 Piece(s) 19 Day(s) Emergency Exit / Both Arrows 116.5 316.5 4582183906271 412-6670 230 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1