(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency Guidance Display

Emergency Guidance Display

You can add up to 6 items to the comparison list.

Loading...

Specifications of 319-40

  • Shape
    Square
  • Mounting specification
    sticker
  • Specifications
    Standard Type
  • Size (Length x Width)(mm)
    100×300
  • Display Content
    Emergency Exit (Phosphorescent Type)
  • Material
    Vinyl Chloride (PVC)
  • Trusco Code
    371-5973
  • Mass(g)
    53
  • Mounting Method
    Pasting Type
  • Features
    Lights by itself in darkness caused by power cuts, etc.
Part Number
319-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 295.03

EMERGENCY SIGNS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Shape
    Square
  • Mounting specification
    sticker
  • Specifications
    Standard Type
  • Size (Length x Width)(mm)
    100×300
  • Display Content
    Emergency Exit (Phosphorescent Type)
  • Material
    Vinyl Chloride (PVC)
  • Trusco Code
    371-5973
  • Mass(g)
    53
  • Mounting Method
    Pasting Type
  • Features
    Lights by itself in darkness caused by power cuts, etc.

Product Description

[Features]
· Suitable for factories, offices, distribution warehouses, commercial facilities, etc.
· Utilizes 50% recycled polypropylene.

Specifications of 319-40

  • Shape
    Square
  • Mounting specification
    sticker
  • Specifications
    Standard Type
  • Size (Length x Width)(mm)
    100×300
  • Display Content
    Emergency Exit (Phosphorescent Type)
  • Material
    Vinyl Chloride (PVC)
  • Trusco Code
    371-5973
  • Mass(g)
    53
  • Mounting Method
    Pasting Type
  • Features
    Lights by itself in darkness caused by power cuts, etc.
Part Number
319-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 295.03

EMERGENCY SIGNS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1