(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas burner cassette gas type for road marking

Gas burner cassette gas type for road marking

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RM22000

  • Product Type
    Other
  • Overall Length(mm)
    680
  • Fuel for use
    Cassette Gas
  • JAN Code
    4953571006604
  • Trusco Code
    495-3754
  • Heat value(kcal/h)
    22000
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    50
  • Reference Heating Time(Minute)
    5
  • Mass(g)
    1000
  • Amount Of Content
    1 pc.
Part Number
RM22000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,626.84

BURNER 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    680
  • Fuel for use
    Cassette Gas
  • JAN Code
    4953571006604
  • Trusco Code
    495-3754
  • Heat value(kcal/h)
    22000
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    50
  • Reference Heating Time(Minute)
    5
  • Mass(g)
    1000
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ A new type of gas burner for road marking materials.
・ Even when the temperature is low or continuous use, the firepower does not drop and a powerful flame is maintained.
[Applications]
·For heating and welding road markings (road marking materials).

Specifications of RM22000

  • Product Type
    Other
  • Overall Length(mm)
    680
  • Fuel for use
    Cassette Gas
  • JAN Code
    4953571006604
  • Trusco Code
    495-3754
  • Heat value(kcal/h)
    22000
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    50
  • Reference Heating Time(Minute)
    5
  • Mass(g)
    1000
  • Amount Of Content
    1 pc.
Part Number
RM22000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,626.84

BURNER 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1