(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas burner cassette gas/wide type for road marking

Gas burner cassette gas/wide type for road marking

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RM4200

  • Product Type
    Other
  • Overall Length(mm)
    740
  • Fuel for use
    Cassette Gas
  • JAN Code
    4953571006505
  • Trusco Code
    495-3819
  • Heat value(kcal/h)
    4200
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    25
  • Reference Heating Time(Minute)
    25
  • Mass(g)
    410
  • Amount Of Content
    1 pc.
Part Number
RM4200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,161.29

BURNER 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    740
  • Fuel for use
    Cassette Gas
  • JAN Code
    4953571006505
  • Trusco Code
    495-3819
  • Heat value(kcal/h)
    4200
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    25
  • Reference Heating Time(Minute)
    25
  • Mass(g)
    410
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Gas burner for new type of road marking materials.
· Economical cassette gas type.
· Equipped with fire protector
· A wide flame suitable for line work.
· Lightweight type, allowing work to be performed safely in a comfortable position.
[Applications]
· Heating and welding work for road marking.

Specifications of RM4200

  • Product Type
    Other
  • Overall Length(mm)
    740
  • Fuel for use
    Cassette Gas
  • JAN Code
    4953571006505
  • Trusco Code
    495-3819
  • Heat value(kcal/h)
    4200
  • Fire temperature(°C)
    1300
  • Nozzle Width(mm)
    25
  • Reference Heating Time(Minute)
    25
  • Mass(g)
    410
  • Amount Of Content
    1 pc.
Part Number
RM4200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,161.29

BURNER 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1