(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Road marking number (0 to 9) S size

Road marking number (0 to 9) S size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 299.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM100
RM101
RM102
RM103
RM104
RM105
RM106
RM107
RM108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 301.07

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 0 110 4953571060101 495-3509 39 1 pc.

฿ 299.57

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 1 49 4953571060118 495-3517 29 1 pc.

฿ 301.22

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 2 110 4953571060125 495-3525 40 1 pc.

฿ 301.22

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 3 110 4953571060132 495-3533 40 1 pc.

฿ 300.47

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 4 110 4953571060149 495-3541 35 1 pc.

฿ 301.68

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 5 110 4953571060156 495-3550 43 1 pc.

฿ 301.68

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) Both 6 & 9 110 4953571060163 495-3568 43 1 pc.

฿ 300.17

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 7 110 4953571060170 495-3576 33 1 pc.

฿ 301.68

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 8 110 4953571060187 495-3584 43 1 pc.

Basic Specifications

  • Product Type
    Other
  • Details Type
    Welding Type
  • Height(mm)
    210
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A new type of road marking material.
·Can be easily welded by heating with a burner.
·Highly abrasion-resistant marking material that cannot be shaved off or peeled off easily.
[Applications]
·For affixing license plates to parking lots, etc.

Part Number
RM100
RM101
RM102
RM103
RM104
RM105
RM106
RM107
RM108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 301.07

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 0 110 4953571060101 495-3509 39 1 pc.

฿ 299.57

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 1 49 4953571060118 495-3517 29 1 pc.

฿ 301.22

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 2 110 4953571060125 495-3525 40 1 pc.

฿ 301.22

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 3 110 4953571060132 495-3533 40 1 pc.

฿ 300.47

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 4 110 4953571060149 495-3541 35 1 pc.

฿ 301.68

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 5 110 4953571060156 495-3550 43 1 pc.

฿ 301.68

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) Both 6 & 9 110 4953571060163 495-3568 43 1 pc.

฿ 300.17

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 7 110 4953571060170 495-3576 33 1 pc.

฿ 301.68

ANZENHYOSHIKI 1 Piece(s) 1 Day(s) 8 110 4953571060187 495-3584 43 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1