(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Print Non-Slip Non-Slip Type 300X306 (PNSP-HAT)

Print Non-Slip Non-Slip Type 300X306 (PNSP-HAT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PNSP-HAT
PNSP-SAT
PNSP-TMR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 1,513.72

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) Mind Your Head 4954425190029 354-9674 1 pc.

฿ 1,503.91

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) Watch your step 4954425190036 354-9691 1 pc.

฿ 1,513.72

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) STOP 4954425190012 328-2015 1 pc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Pasting Type (adhesive treatment)
  • Vertical(mm)
    300
  • Horizontal(mm)
    306
  • Mounting specification
    Adhesive Seal
  • Adhesiveness
    15N/25mm
  • Tensile Strength
    740N/25mm
  • Mass(g)
    250
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Simple installation. Just peel off the rear sheet and apply.
· In addition to serving as a visual warning against skidding, this may help to prevent slipping accidents.
· Clear processing reduces adhesion of dirt and maintains visual effect.

Part Number
PNSP-HAT
PNSP-SAT
PNSP-TMR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code Amount Of Content

฿ 1,513.72

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) Mind Your Head 4954425190029 354-9674 1 pc.

฿ 1,503.91

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) Watch your step 4954425190036 354-9691 1 pc.

฿ 1,513.72

ANZENHYOSHIKI 1 Piece(s) 10 Day(s) STOP 4954425190012 328-2015 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1