(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sign Label for Outdoor use (for Inkjet) Sign Label (32005)

Sign Label for Outdoor use (for Inkjet) Sign Label (32005)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
32005
32006
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Color Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 688.89

ANZENHYOSHIKI 1 Pack(s)

3 Pieces Per Package

19 Day(s) Includes Protective Cover, Glossy Transparency 0.16 4906186320054 471-2307 120 1 Pack (3 pcs)

฿ 616.59

ANZENHYOSHIKI 1 Pack(s)

3 Pieces Per Package

19 Day(s) Peelable, with Protective Cover, Gloss White 0.15 4906186320061 471-2315 115 1 Pack (3 pcs)

Basic Specifications

  • Product Type
    Other
  • Sheet size
    A4
  • Label size length × width(mm)
    297×210
  • Specifications
    Please adhere the UV protective cover film included with the printed white film labels. It can be printed with an inkjet printer (pigmented ink).
  • Amount Of Content
    1 Pack (3 pcs)

Product Description

[Features]
· Waterproof and light resistant film labels for outdoor use that can be printed using a PC and an inkjet printer.
[Applications]
· Warning displays on work sites
· Outdoor notices
· General displays

Part Number
32005
32006
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Color Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 688.89

ANZENHYOSHIKI 1 Pack(s)

3 Pieces Per Package

19 Day(s) Includes Protective Cover, Glossy Transparency 0.16 4906186320054 471-2307 120 1 Pack (3 pcs)

฿ 616.59

ANZENHYOSHIKI 1 Pack(s)

3 Pieces Per Package

19 Day(s) Peelable, with Protective Cover, Gloss White 0.15 4906186320061 471-2315 115 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1