(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Repair and Inspection Placards (Both Surface Display Magnet Type)

Repair and Inspection Placards (Both Surface Display Magnet Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 805-83

  • Product Type
    Magnetic sticker
  • Display Content
    Do not press the switch during operation or inspection
  • Vertical(mm)
    180
  • Horizontal(mm)
    80
  • JAN Code
    4582183900880
  • Trusco Code
    295-0791
  • Mounting specification
    Double-Sided Rubber Magnet
  • Mass(g)
    43
  • Amount Of Content
    1 pc.
Part Number
805-83
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 316.99

ANZENHYOSHIKI 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Do not press the switch during operation or inspection
  • Vertical(mm)
    180
  • Horizontal(mm)
    80
  • JAN Code
    4582183900880
  • Trusco Code
    295-0791
  • Mounting specification
    Double-Sided Rubber Magnet
  • Mass(g)
    43
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A rubber magnet sign with double-sided display for easy display switching

Specifications of 805-83

  • Product Type
    Magnetic sticker
  • Display Content
    Do not press the switch during operation or inspection
  • Vertical(mm)
    180
  • Horizontal(mm)
    80
  • JAN Code
    4582183900880
  • Trusco Code
    295-0791
  • Mounting specification
    Double-Sided Rubber Magnet
  • Mass(g)
    43
  • Amount Of Content
    1 pc.
Part Number
805-83
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 316.99

ANZENHYOSHIKI 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1