- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hazard Prediction Activity Board (Rain-Proof Type for Outdoor Use) Stand
Specifications of 320-32
-
- Product Type
- Display stand parts
-
- Details Type
- For 320-06
-
- Frontage(mm)
- 634
-
- Depth(mm)
- 111
-
- Height(mm)
- 955
-
- JAN Code
- 4582183901856
-
- Trusco Code
- 371-6015
-
- Mass
- 4.94kg
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,079.72
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Display stand parts
-
- Details Type
- For 320-06
-
- Frontage(mm)
- 634
-
- Depth(mm)
- 111
-
- Height(mm)
- 955
-
- JAN Code
- 4582183901856
-
- Trusco Code
- 371-6015
-
- Mass
- 4.94kg
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Stands on which 450 × 600 mm boards can be set.
· Compact, allowing easy transport.
[Applications]
· Danger prediction activities.
Specifications of 320-32
-
- Product Type
- Display stand parts
-
- Details Type
- For 320-06
-
- Frontage(mm)
- 634
-
- Depth(mm)
- 111
-
- Height(mm)
- 955
-
- JAN Code
- 4582183901856
-
- Trusco Code
- 371-6015
-
- Mass
- 4.94kg
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,079.72
|
HEATSTROKE MEASURES SIGNS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?