(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety mirror round mirror (screw fastened type)

Safety mirror round mirror (screw fastened type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,953.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MF28
MF44
MF60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Mass
(g)
Trusco Code Mass
(g)

฿ 4,953.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 280 280 270 4560286542510 761-6287 0.51

฿ 8,783.52

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 440 440 600 4560286542541 761-6295 0.88

฿ 10,415.14

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 600 600 1500 4560286542534 761-6309 1.3

Basic Specifications

  • Mirror Material
    Acrylic
  • Application
    Indoor Only
  • Features
    Circular mirror with simple design to look at as well as in structure. Flexible arm (MF28:200 mm and MF44·60:250 mm) can be used to adjust the angle. Ultralight weight.
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Material Details
    Mirror: High-Grade Acrylic
  • Application
    Mirror for safety, crime prevention, and boosted efficiency.

Product Description

[Features]
·A circular mirror with a simple design in both appearance and structure.
·The angle can be adjusted with the flexible arm (MF28: 200 mm, MF44/60: 250 mm).
·It's super lightweight.
[Applications]
·Mirrors for safety, crime prevention, and efficiency improvement.

Part Number
MF28
MF44
MF60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Mass
(g)
Trusco Code Mass
(g)

฿ 4,953.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 280 280 270 4560286542510 761-6287 0.51

฿ 8,783.52

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 440 440 600 4560286542541 761-6295 0.88

฿ 10,415.14

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 600 600 1500 4560286542534 761-6309 1.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1