(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Inner Diameter Of Dolly (mm) 28/32 Green (GG12)

Grip Inner Diameter Of Dolly (mm) 28/32 Green (GG12)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GG12
GG13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 291.67

CUSHION GRIPS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 28 756-7022 4968124210537 28 1 pc.

฿ 310.00

CUSHION GRIPS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 32 756-7031 4968124210544 30 1 pc.

Basic Specifications

  • Product Type
    Other Dollies
  • Main body: option
    Option
  • Color
    Green
  • Length(mm)
    150
  • Amount Of Content
    1 pc.

Product Description

A grip that can be attached to the trolley handle to improve grip, prevent cold hands, and serve as a safety measure.
[Features]
·It can be easily attached with the included double-sided tape.
·The soft material makes it comfortable to hold and improves grip.
·It can be used as a countermeasure against cold hands on the cold iron handle.
·It can be used as a marking for safe holding positions.
[Applications]
·Safety measures for cart handles and countermeasures against cold.

Part Number
GG12
GG13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 291.67

CUSHION GRIPS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 28 756-7022 4968124210537 28 1 pc.

฿ 310.00

CUSHION GRIPS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 32 756-7031 4968124210544 30 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The grip of the dolly handle part improves.

Usage

●For the safety measures of handle parts, to improve grip.

Specification

●Color:Green
●Length(mm):150
●Q'ty Per Set(piece):2

Materials

●Nitrile Rubber(NBR)

Accessories

●Dedicated Double- Sided Tape