- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (mm) |
JAN Code |
Trusco Code |
Mass (g) |
|
฿ 622.00
|
CUSHIONS
|
1 Piece(s)
|
|
1 Day(s)
|
135~200 |
1700 |
4523767204031 |
497-6509 |
210 |
|
฿ 931.00
|
CUSHIONS
|
1 Piece(s)
|
|
12 Day(s)
|
190~230 |
2100 |
4523767204055 |
497-6517 |
440 |
Basic Specifications
-
- Color
- Orange
-
- Mounting Method
- Winding Type
-
- Thickness (mm)
- 10
-
- Features
- With moderate firmness, it takes on a form that fits easily and is difficult to remove. Cutting can be done based on place of use. Being made of foam makes it extremely light and gives it excellent resistance against shock. Can be securely fit into place without using tape.
-
- Use
- H steel, pole, and other safety measures.
Product Description
[Features]
· Moderately resilient, with a shape that makes it easy to insert and difficult to dislodge.
· Cut to suit the location of use.
· Foam construction, so it is very light with superior impact resistance.
· Fits in place firmly without using tape, etc.
[Applications]
· Safety measures for steel H beams and poles, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (mm) |
JAN Code |
Trusco Code |
Mass (g) |
|
฿ 622.00
|
CUSHIONS
|
1 Piece(s)
|
|
1 Day(s)
|
135~200 |
1700 |
4523767204031 |
497-6509 |
210 |
|
฿ 931.00
|
CUSHIONS
|
1 Piece(s)
|
|
12 Day(s)
|
190~230 |
2100 |
4523767204055 |
497-6517 |
440 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With moderate waist, easy to fit, a shape that is not easily misaligned.
●It can be cut according to the use place.Usage
●H steel and pole safety measures.Specification
●Color:Orange
●Thickness(mm):10
●SPQ(piece):20
●Mounting Method: Roll TypeMaterials
●Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?