(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion (L Type, 1 Small Piece) (TAC-09)

Safety Cushion (L Type, 1 Small Piece) (TAC-09)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-09
TAC-12
TAC-13
TAC-14
TAC-15-CUS
TAC-16
TAC-94
TAC-138
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Width×Length (mm) Color Material Accessory Details Type Color Details JAN Code Trusco Code Features Application Accessory details Mass
(g)

฿ 505.64

CUSHIONS 1 Piece(s) 1 Day(s) Corner Type Cushion 37 x 900 Red Nitrile Rubber (NBR) NA - - 4989999242508 437-6897 Shock absorbing material that is difficult to tear and has great cushioning properties. To prevent hazards in construction sites and factories. - 100

฿ 505.64

CUSHIONS 1 Piece(s) 1 Day(s) Corner Type Cushion 37 x 900 Green Nitrile Rubber (NBR) NA - - 4989999242522 437-6919 Shock absorbing material that is difficult to tear and has great cushioning properties. To prevent hazards in construction sites and factories. - 100

฿ 517.03

CUSHIONS 1 Piece(s) 1 Day(s) Corner Type Cushion 37 x 900 Light Gray Nitrile Rubber (NBR) Available 1 Pieces - 4989999203622 415-6480 Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included To prevent hazards in construction sites and factories. - 100

฿ 505.64

CUSHIONS 1 Piece(s) 12 Day(s) Corner Type Cushion 37 x 900 Brown Nitrile Rubber (NBR) NA - - 4989999242539 437-6927 Shock absorbing material that is difficult to tear and has great cushioning properties. To prevent hazards in construction sites and factories. - 100

฿ 497.42

CUSHIONS 1 Piece(s) 1 Day(s) - 37×900 Ivory - - - - 4989999203639 415-6498 Impact absorber material with excellent cushioning unlikely to tear. For hazard prevention at construction sites and factories. Double-sided tape included 100

฿ 505.64

CUSHIONS 1 Piece(s) 12 Day(s) Corner Type Cushion 37 x 900 Black Nitrile Rubber (NBR) Available 1 Pieces - 4989999203646 415-6501 Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included To prevent hazards in construction sites and factories. - 100

฿ 543.85

CUSHIONS 1 Piece(s) 12 Day(s) Corner Type Cushion 37 x 900 Light woody texture Nitrile Rubber (NBR) Available 1 Pieces - 4989999203707 415-6561 Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included To prevent hazards in construction sites and factories. - 50

฿ 497.42

CUSHIONS 1 Piece(s) 1 Day(s) - 37×900 Green - - - Olive Drab 4989999398359 770-6022 Impact absorber material with excellent cushioning unlikely to tear. For hazard prevention at construction sites and factories. Double-sided tape included 100

Basic Specifications

Product Description

[Features]
· Impact absorber material with excellent cushioning unlikely to tear.
[Applications]
· For hazard prevention at construction sites and factories.

Part Number
TAC-09
TAC-12
TAC-13
TAC-14
TAC-15-CUS
TAC-16
TAC-94
TAC-138
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Width×Length (mm) Color Material Accessory Details Type Color Details JAN Code Trusco Code Features Application Accessory details Mass
(g)

฿ 505.64

CUSHIONS 1 Piece(s) 1 Day(s) Corner Type Cushion 37 x 900 Red Nitrile Rubber (NBR) NA - - 4989999242508 437-6897 Shock absorbing material that is difficult to tear and has great cushioning properties. To prevent hazards in construction sites and factories. - 100

฿ 505.64

CUSHIONS 1 Piece(s) 1 Day(s) Corner Type Cushion 37 x 900 Green Nitrile Rubber (NBR) NA - - 4989999242522 437-6919 Shock absorbing material that is difficult to tear and has great cushioning properties. To prevent hazards in construction sites and factories. - 100

฿ 517.03

CUSHIONS 1 Piece(s) 1 Day(s) Corner Type Cushion 37 x 900 Light Gray Nitrile Rubber (NBR) Available 1 Pieces - 4989999203622 415-6480 Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included To prevent hazards in construction sites and factories. - 100

฿ 505.64

CUSHIONS 1 Piece(s) 12 Day(s) Corner Type Cushion 37 x 900 Brown Nitrile Rubber (NBR) NA - - 4989999242539 437-6927 Shock absorbing material that is difficult to tear and has great cushioning properties. To prevent hazards in construction sites and factories. - 100

฿ 497.42

CUSHIONS 1 Piece(s) 1 Day(s) - 37×900 Ivory - - - - 4989999203639 415-6498 Impact absorber material with excellent cushioning unlikely to tear. For hazard prevention at construction sites and factories. Double-sided tape included 100

฿ 505.64

CUSHIONS 1 Piece(s) 12 Day(s) Corner Type Cushion 37 x 900 Black Nitrile Rubber (NBR) Available 1 Pieces - 4989999203646 415-6501 Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included To prevent hazards in construction sites and factories. - 100

฿ 543.85

CUSHIONS 1 Piece(s) 12 Day(s) Corner Type Cushion 37 x 900 Light woody texture Nitrile Rubber (NBR) Available 1 Pieces - 4989999203707 415-6561 Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included To prevent hazards in construction sites and factories. - 50

฿ 497.42

CUSHIONS 1 Piece(s) 1 Day(s) - 37×900 Green - - - Olive Drab 4989999398359 770-6022 Impact absorber material with excellent cushioning unlikely to tear. For hazard prevention at construction sites and factories. Double-sided tape included 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1