(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Guard White/Green (WSG-144-G)

Safety Guard White/Green (WSG-144-G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WSG-90-G
WSG-144-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) JAN Code Trusco Code Mass
(g)

฿ 1,799.00

CUSHIONS 1 Piece(s) 19 Day(s) 355×900 4582281062459 469-5534 6750

฿ 3,045.36

CUSHIONS 1 Piece(s) 14 Day(s) 450×1440 4582281062473 469-5526 13700

Basic Specifications

  • Color
    Green / White
  • Thickness (mm)
    15
  • Features
    Prevents accidents with its zebra (tiger stripes) patterns when mounted onto a column/wall. Ideal for protection of merchandise when a collision occurs. Foldable.
  • Use
    Protection of products, pillars, and walls.
  • Specifications
    Safety stripe (white/green) is chip board 15 mm thickness

Product Description

[Features]
· Install on pillars and walls, using the stripes to prevent accidents.
· Suitable for protecting products on impact.
· Foldable.
[Applications]
· Protection of products and pillars/walls

Part Number
WSG-90-G
WSG-144-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) JAN Code Trusco Code Mass
(g)

฿ 1,799.00

CUSHIONS 1 Piece(s) 19 Day(s) 355×900 4582281062459 469-5534 6750

฿ 3,045.36

CUSHIONS 1 Piece(s) 14 Day(s) 450×1440 4582281062473 469-5526 13700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1