(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Guard Yellow/Black

Safety Guard Yellow/Black

You can add up to 6 items to the comparison list.

Loading...

Specifications of WSG-144

  • Width × Length (mm)
    450×1440
  • Color
    Yellow / Black
  • Thickness (mm)
    12
  • JAN Code
    4582281062466
  • Trusco Code
    469-5518
  • Features
    Prevents accidents with its zebra (tiger stripes) patterns when mounted onto a column/wall. Ideal for protection of merchandise when a collision occurs. Foldable.
  • Use
    Protection of products, pillars, and walls.
  • Specifications
    Tiger Stripe is 12 mm-thick plywood
  • Mass(g)
    8600
Part Number
WSG-144
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,044.59

CUSHIONS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Width × Length (mm)
    450×1440
  • Color
    Yellow / Black
  • Thickness (mm)
    12
  • JAN Code
    4582281062466
  • Trusco Code
    469-5518
  • Features
    Prevents accidents with its zebra (tiger stripes) patterns when mounted onto a column/wall. Ideal for protection of merchandise when a collision occurs. Foldable.
  • Use
    Protection of products, pillars, and walls.
  • Specifications
    Tiger Stripe is 12 mm-thick plywood
  • Mass(g)
    8600

Product Description

[Features]
· Install on pillars and walls, using the stripes to prevent accidents.
· Suitable for protecting products on impact.
· Foldable. 0
[Applications]
· Protection of products and pillars/walls

Specifications of WSG-144

  • Width × Length (mm)
    450×1440
  • Color
    Yellow / Black
  • Thickness (mm)
    12
  • JAN Code
    4582281062466
  • Trusco Code
    469-5518
  • Features
    Prevents accidents with its zebra (tiger stripes) patterns when mounted onto a column/wall. Ideal for protection of merchandise when a collision occurs. Foldable.
  • Use
    Protection of products, pillars, and walls.
  • Specifications
    Tiger Stripe is 12 mm-thick plywood
  • Mass(g)
    8600
Part Number
WSG-144
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,044.59

CUSHIONS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1