(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Type LED Induction Lamp Luminous Eye / Mighty II (Continuous Type)

Solar Type LED Induction Lamp Luminous Eye / Mighty II (Continuous Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,542.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LE-260-2A
LE-260-2A/W
LE-260-2B
LE-260-2G
LE-260-2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 12 Day(s) Yellow - 4990173028016 495-3240 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 14 Day(s) Yellow Yellow/white 4990173027996 495-3258 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 10 Day(s) Blue - 4990173028030 495-3266 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 19 Day(s) Green - 4990173028009 495-3274 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 10 Day(s) Other White 4990173028023 495-3282 1 pc.

Basic Specifications

  • Power
    Solar
  • Width(mm)
    100
  • Length(mm)
    120
  • Height(mm)
    18
  • Number of LED
    LED4 pieces
  • Features
    Since it is solar powered, it does not require battery replacement in areas with sunlight. (For 2 to 3 years) Can be applied to a surface with double-sided tape or special adhesive. Uses LED.
  • Use
    Safety display within manufacturing plants. Locations where there are no outdoor lights during night. Simple guidance for dangerous locations. Guiding light for public facilities such as parks. Guiding light at parking lots of stores.
  • Power Specifications
    Nickel Metal Hydride Batteries (AAA x 2)
  • Specifications
    Night Auto Lighting Function
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Solar model, so batteries do not need to be replaced when used in locations exposed to sunlight. (Approximately 2 to 3 years)
· Can be attached with the included double-sided tape or dedicated adhesive.
· Utilizes LEDs.
[Applications]
· Safety displays in factories.
· Locations where there are no external lights at night.
· Simple guidance in dangerous locations.
· Guide lights at public facilities such as parks, etc.
· Guide lights in store car parks, etc.

Part Number
LE-260-2A
LE-260-2A/W
LE-260-2B
LE-260-2G
LE-260-2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 12 Day(s) Yellow - 4990173028016 495-3240 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 14 Day(s) Yellow Yellow/white 4990173027996 495-3258 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 10 Day(s) Blue - 4990173028030 495-3266 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 19 Day(s) Green - 4990173028009 495-3274 1 pc.

฿ 3,542.22

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 10 Day(s) Other White 4990173028023 495-3282 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1