(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Tube Barricading Clamp Cover (TTCK-Y)

Single Tube Barricading Clamp Cover (TTCK-Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTCK-OR
TTCK-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 3,191.00

BARRICADES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Orange 4989999369397 759-6685 A Box (100 pieces)

฿ 3,935.00

BARRICADES 1 Pack(s)

100 Pieces Per Package

12 Day(s) Yellow 4989999369380 759-6677 A Box (100 pieces)

Basic Specifications

  • Product Type
    Barricade
  • Material (Main Body)
    EVA Resin
  • Other
    Option
  • Width(mm)
    110
  • Depth(mm)
    54
  • Height(mm)
    90
  • Applicable Pipe Dia.(mm)
    48.6
  • Mass(kg)
    3.5
  • Features 1
    Resin cover for single pipe clamp.
  • Specifications
    For 48.6 mm single cylinder
  • Application
    For operator safety. For beautifying construction sites.
  • Amount Of Content
    A Box (100 pieces)

Product Description

[Features]
· Resin cover for single pipe clamp.
[Applications]
· For workers' safety.
· For beautifying construction sites.

Part Number
TTCK-OR
TTCK-Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 3,191.00

BARRICADES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Orange 4989999369397 759-6685 A Box (100 pieces)

฿ 3,935.00

BARRICADES 1 Pack(s)

100 Pieces Per Package

12 Day(s) Yellow 4989999369380 759-6677 A Box (100 pieces)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can set up single pipe and manage the area as barricade.(for pipe diameter 48.6 mm for single pipe)

Specification

●W x D x H(mm):110 x 54 x 90
●Compatible Pipe Diameter(mm):48.6
●Q'ty Per Box(piece):100
●SPQ(box):1

Materials

●Polypropylene(PP)
●EVA