(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Guard, Multi-Weight (WMW-500)

Multi-Guard, Multi-Weight (WMW-500)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WMW-350
WMW-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Depth x Height
(mm)
Trusco Code Amount Of Content

฿ 18,426.00

BARRICADES 1 Piece(s) 40 Day(s) 700×400×600 482-0142 1 unit

฿ 22,195.00

BARRICADES 1 Piece(s) 40 Day(s) 700×500×600 482-0151 1 unit

Basic Specifications

  • Product Type
    Weight
  • Color
    Gray
  • Material (Main Body)
    Other
  • Notes
    Made from concrete, so small chips may occur.
  • Specifications
    With hole cap detaching bracket, with hanger bolt (eye bolt) M20 x 50
  • Application
    For large tents. Weight for securing road separation belts.
  • Features
    Concrete molding.
  • Amount Of Content
    1 unit

Product Description

Multi-guard multi-weight that can be used for fixed and various testing weight.
[Features]
· Concrete weight block that can be used as weight for fixed such as large-size tents and containers, and various tests.

Part Number
WMW-350
WMW-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Depth x Height
(mm)
Trusco Code Amount Of Content

฿ 18,426.00

BARRICADES 1 Piece(s) 40 Day(s) 700×400×600 482-0142 1 unit

฿ 22,195.00

BARRICADES 1 Piece(s) 40 Day(s) 700×500×600 482-0151 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1