(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Colored Plastic Pole Sign Cap (CP29)

Colored Plastic Pole Sign Cap (CP29)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CP29
CP30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 368.60

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) White 4968124209692 756-6689

฿ 368.60

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) Yellow 4968124209708 756-6697

Basic Specifications

  • Height x Width(mm×mm)
    380×280
  • Thickness
    70
  • Features
    A sign plate can be set in combination with the color plastic poles series.

Product Description

[Features]
· Sign boards can be set by combining the color plastic pole series.

Part Number
CP29
CP30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 368.60

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) White 4968124209692 756-6689

฿ 368.60

PLASTIC CHAIN STANDS 1 Piece(s) 10 Day(s) Yellow 4968124209708 756-6697

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1