(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Cone Attached Automatic Winding Long Barrier Reel (No Magnet) (BRS-606AS)

Long Cone Attached Automatic Winding Long Barrier Reel (No Magnet) (BRS-606AS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BRS-606AS
BRS-606BS
BRS-606CS
BRS-606DS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 2,215.70

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Stripe 4993091102455 759-4941

฿ 2,204.31

OPTIONS FOR COLOR CONE 4 Piece(s) 6 Day(s) Danger - Do Not Enter 4993091102462 759-4968

฿ 2,204.31

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Do Not Enter While in Operation 4993091102479 759-4984

฿ 2,204.31

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) No admittance to unauthorized personnel 4993091102486 759-5000

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    70×126
  • Sheet Width(mm)
    60
  • Sheet Thickness(mm)
    0.2
  • Sheet Stroke(m)
    6 (Reflective sheet is 3.7 m)
  • Features
    The extra-long sheet can extend to a maximum of 6 m but automatically rolls up for easy storage. If the sheet accidentally comes off, it is equipped with a safety mechanism that makes it roll up slowly and a lock mechanism to lock the sheet in place after it is rolled out. Using the included dedicated cone attachment with the long barrier reel allows for simple installation and removal. The tough design is resilient against impacts.
  • Use
    Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities.
  • Specifications
    With Dedicated Cone Attachments 2 pcs

Product Description

[Features]
· The sheet can be reeled out to a maximum 6 m long stroke.
· Convenient automatic winding for sheet stowing.
· Features a safety mechanism for slowly winding the sheet even if it accidentally comes off.
· Features a sheet lock mechanism for locking reeled out sheets.
· Barrier Reel Long can be easily detached from the cone using the included dedicated cone attachment.
· Impact resistant structure and a tough design.
[Applications]
· For entry restriction or demarcation of factories, power plants, parking garages, building facility inspections, repairs, cleaning, etc.·

Part Number
BRS-606AS
BRS-606BS
BRS-606CS
BRS-606DS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 2,215.70

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Stripe 4993091102455 759-4941

฿ 2,204.31

OPTIONS FOR COLOR CONE 4 Piece(s) 6 Day(s) Danger - Do Not Enter 4993091102462 759-4968

฿ 2,204.31

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Do Not Enter While in Operation 4993091102479 759-4984

฿ 2,204.31

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) No admittance to unauthorized personnel 4993091102486 759-5000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1