(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Portable Belt Type Automatic Winding Barrier Reel (with Magnet) (BRMB-5016A)

Mini Portable Belt Type Automatic Winding Barrier Reel (with Magnet) (BRMB-5016A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BRMB-5016A
BRMB-5016B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Features

฿ 1,626.72

COLOR CONES 1 Piece(s) 10 Day(s) Red 4993091101731 481-2034 Rolls up automatically for easy storage. Strong against rain so it can be used outdoors. The industry's smallest design is compact enough to fit in your palm and at 170 g, it is light enough to easily carry. Intuitive and outstanding half-circle design. Powerful neodymium magnet allows items to be mounted on the metal part. Comes with a sheet lock function.

฿ 1,626.72

COLOR CONES 1 Piece(s) 10 Day(s) Blue 4993091101748 481-2042 Belt is stored inside the convenient automatic winder. Resistant to rain so it can be used outdoors. It can fit in the hand and it is easy to carry due to being the industry's smallest, compact and lightweight with a weight of just 170 g. Innovative design which adopts out-of-the-ordinary elliptical form. Easy installation on iron portions with powerful neodymium magnet. With built-in belt lock function.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    57×87
  • Sheet Width(mm)
    50
  • Sheet Thickness(mm)
    0.5
  • Mass(g)
    170
  • Use
    No entry towards closed cash register counter of restricted entry aisle of various events in compartmentalized commercial places
  • Stroke(m)
    Belt: 1.6

Product Description

[Features]
· Convenient automatic winding for sheet stowing.
· Resists rain and can be used outdoors.
· Fits in the hand, the smallest, most contact in the industry.
· Lightweight 170 g and carrying is easy.
· High design value of out-of-the-ordinary ellipse form.
· Can be easily attached to iron parts with the powerful neodymium magnet.
· Includes a sheet lock function.
[Applications]
· Sectioning off areas at various events
· Entry restrictions at commercial facilities
· Guiding of walkways
· Pointing customers away from cashiers that are not open

Part Number
BRMB-5016A
BRMB-5016B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Features

฿ 1,626.72

COLOR CONES 1 Piece(s) 10 Day(s) Red 4993091101731 481-2034 Rolls up automatically for easy storage. Strong against rain so it can be used outdoors. The industry's smallest design is compact enough to fit in your palm and at 170 g, it is light enough to easily carry. Intuitive and outstanding half-circle design. Powerful neodymium magnet allows items to be mounted on the metal part. Comes with a sheet lock function.

฿ 1,626.72

COLOR CONES 1 Piece(s) 10 Day(s) Blue 4993091101748 481-2042 Belt is stored inside the convenient automatic winder. Resistant to rain so it can be used outdoors. It can fit in the hand and it is easy to carry due to being the industry's smallest, compact and lightweight with a weight of just 170 g. Innovative design which adopts out-of-the-ordinary elliptical form. Easy installation on iron portions with powerful neodymium magnet. With built-in belt lock function.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1