- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Barrier Line (For Cones) Body Only (For Cut Cones)
Specifications of TC4-BR
-
- Product Type
- Color Cone Options
-
- Color
- Gray
-
- Width x Height(mm)
- 98×230
-
- JAN Code
- 4989999367898
-
- Trusco Code
- 759-6464
-
- Features
- Just by inserting it into the cut cone hole, the area marked using marking tape (non-sticky) can be managed. Tape can be stored in the main body. (Hand winding type) As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. It has 2 tapping screws to fix the main body and the cone.
-
- Application
- For creating partitions in factories, construction sites, stops, etc.
-
- Specifications
- With tape clip (1 pc)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 798.61
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Product Type
- Color Cone Options
-
- Color
- Gray
-
- Width x Height(mm)
- 98×230
-
- JAN Code
- 4989999367898
-
- Trusco Code
- 759-6464
-
- Features
- Just by inserting it into the cut cone hole, the area marked using marking tape (non-sticky) can be managed. Tape can be stored in the main body. (Hand winding type) As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. It has 2 tapping screws to fix the main body and the cone.
-
- Application
- For creating partitions in factories, construction sites, stops, etc.
-
- Specifications
- With tape clip (1 pc)
Product Description
[Features]
· Just by inserting it into the cut cone hole, the area marked using marking tape (non-adhesive) can be managed.
· The tape can be stored in the main unit. (Hand winding type)
· As the tape can be connected in 7 directions, it is possible to partition with various layout patterns.
· Marking tapes can be easily replaced and installed with commercially available tapes.
· Includes 2 tapping screws to affix the main body and cone.
[Applications]
· For creating partitions in factories, construction sites, shops, etc.
Specifications of TC4-BR
-
- Product Type
- Color Cone Options
-
- Color
- Gray
-
- Width x Height(mm)
- 98×230
-
- JAN Code
- 4989999367898
-
- Trusco Code
- 759-6464
-
- Features
- Just by inserting it into the cut cone hole, the area marked using marking tape (non-sticky) can be managed. Tape can be stored in the main body. (Hand winding type) As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. It has 2 tapping screws to fix the main body and the cone.
-
- Application
- For creating partitions in factories, construction sites, stops, etc.
-
- Specifications
- With tape clip (1 pc)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 798.61
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?