(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barrier Line (For Cones) With Signage Tape (For Cut Cones) (TC4-BR-2)

Barrier Line (For Cones) With Signage Tape (For Cut Cones) (TC4-BR-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC4-BR-1
TC4-BR-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 1,092.47

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Stripe 4989999367874 759-6448

฿ 1,092.47

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) きけん立入禁止 (Danger no entry) 4989999367881 759-6456

Basic Specifications

  • Product Type
    Color Cone Options
  • Color
    Gray
  • Width x Height(mm)
    98×230
  • Features
    Just by inserting it into the cut cone hole, the area marked using marking tape (non-sticky) can be managed. Tape can be stored in the main body. (Hand winding type) As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. It has 2 tapping screws to fix the main body and the cone.
  • Application
    For creating partitions in factories, construction sites, stops, etc.
  • Sheet Width(Width (mm))
    60
  • Seat thickness(Width (mm))
    0.1
  • Specifications/tape length(m)
    5m

Product Description

[Features]
· Just by inserting it into the cut cone hole, the area marked using marking tape (non-adhesive) can be managed.
· The tape can be stored in the main unit. (Hand winding type)
· As the tape can be connected in 7 directions, it is possible to partition with various layout patterns.
· Marking tapes can be easily replaced and installed with commercially available tapes.
· Includes 2 tapping screws to affix the main body and cone.
[Applications]
· For creating partitions in factories, construction sites, shops, etc.

Part Number
TC4-BR-1
TC4-BR-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content JAN Code Trusco Code

฿ 1,092.47

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) Stripe 4989999367874 759-6448

฿ 1,092.47

OPTIONS FOR COLOR CONE 1 Piece(s) 12 Day(s) きけん立入禁止 (Danger no entry) 4989999367881 759-6456

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1