(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solar Type Construction Light Adapter for Single Pipe Installation (KH-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KH-1
KU-7S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Compatible Model JAN Code Trusco Code Features Amount Of Content

฿ 249.83

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Other SF-7C 4949902003220 756-7669 Adapter to attach solar-type construction lights (SF-7C) to single pipes. 1 pc.

฿ 353.92

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Yellow SF-7 4949902003237 756-7677 Adapter to attach solar-type construction lights (SF-7) to single pipes. 1 pc.

Basic Specifications

  • Other
    Option
  • Use
    Adapter for solar-type construction lights.
  • Specifications
    For Mounting of a Single Pipe
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An adapter for easy mounting of solar type construction lights (SF-7C).
[Applications]
· An adapter for solar type construction lights.

Part Number
KH-1
KU-7S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Compatible Model JAN Code Trusco Code Features Amount Of Content

฿ 249.83

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Other SF-7C 4949902003220 756-7669 Adapter to attach solar-type construction lights (SF-7C) to single pipes. 1 pc.

฿ 353.92

OPTIONS FOR COLOR CONE 1 Piece(s) 10 Day(s) Yellow SF-7 4949902003237 756-7677 Adapter to attach solar-type construction lights (SF-7) to single pipes. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1