(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AKC-D |
CTC-CY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Features | Use | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 242.08 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 14 Day(s) | 4949902003190 | 756-7634 | An adapter for attaching an LED construction light (KSF-6A) for 3 V batteries to the safety cone. It supports the safety cone hole diameters of 40 mm and 50 mm. | Adapter for LED construction light. | 40/50 mm Dual Use for Cut Cone | ||
฿ 198.00 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 12 Day(s) | 4949902003206 | 756-7651 | Adapter to attach solar-type construction lights (SF-7) to cut cones. | Adapter for solar-type construction lights. | For Cut Cone 40 mm |
[Features]
· Adapter for attaching the LED construction light for 3 V batteries (KSF-6A), etc. to cut cones.
· Compatible with cut cone hole diameters of 40 mm and 50 mm.
[Applications]
· An adapter for the LED construction light.
Part Number |
---|
AKC-D |
CTC-CY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Features | Use | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 242.08 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 14 Day(s) | 4949902003190 | 756-7634 | An adapter for attaching an LED construction light (KSF-6A) for 3 V batteries to the safety cone. It supports the safety cone hole diameters of 40 mm and 50 mm. | Adapter for LED construction light. | 40/50 mm Dual Use for Cut Cone | ||
฿ 198.00 |
OPTIONS FOR COLOR CONE | 1 Piece(s) | 12 Day(s) | 4949902003206 | 756-7651 | Adapter to attach solar-type construction lights (SF-7) to cut cones. | Adapter for solar-type construction lights. | For Cut Cone 40 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?