(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Patapata Traffic Safety Cone Blinking LED

Patapata Traffic Safety Cone Blinking LED

You can add up to 6 items to the comparison list.

Loading...

Specifications of TCCP-LED

  • Width x Height(mm)
    44.3×95
  • JAN Code
    4989999372922
  • Trusco Code
    762-4867
  • Features
    Flashing LED light for foldable "Pata-Pata Cone".
  • Application
    For warnings and alerts at construction sites, parking lots, etc.
  • Power Supply
    AAA Batteries x 2 (Sold Separately)
Part Number
TCCP-LED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 596.90

COLOR CONES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Width x Height(mm)
    44.3×95
  • JAN Code
    4989999372922
  • Trusco Code
    762-4867
  • Features
    Flashing LED light for foldable "Pata-Pata Cone".
  • Application
    For warnings and alerts at construction sites, parking lots, etc.
  • Power Supply
    AAA Batteries x 2 (Sold Separately)

Product Description

[Features]
· Flashing LED light for foldable "Pata-Pata Cone".
[Applications]
· For warnings and alerts at construction sites, parking lots, etc.

Specifications of TCCP-LED

  • Width x Height(mm)
    44.3×95
  • JAN Code
    4989999372922
  • Trusco Code
    762-4867
  • Features
    Flashing LED light for foldable "Pata-Pata Cone".
  • Application
    For warnings and alerts at construction sites, parking lots, etc.
  • Power Supply
    AAA Batteries x 2 (Sold Separately)
Part Number
TCCP-LED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 596.90

COLOR CONES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1