(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tactical Boots - 8 Tactical Sport (E02261EW8)

Tactical Boots - 8 Tactical Sport (E02261EW8)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E02261EW7.5 SALE
E02261EW8 SALE
E02261EW8.5 SALE
E02261EW9 SALE
E02261EW9.5 SALE
E02261EW10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Amount Of Content

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 26.5 0077896446120 759-0415 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 14 Day(s) 27 0077896446137 759-0423 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 27.5 0077896446144 759-0431 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 19 Day(s) 28 0077896446151 773-7777 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 28.5 0077896446168 759-0440 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 29 0077896446175 759-0407 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Laced shoes
  • Antistatic Function
    x
  • Upper Type
    With Laces and Zipper
  • Oil Resistance
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toe box
    None
  • Detail Type
    Non-metal (material is safe for airport security so can be worn on an airplane)
  • Material Quality
    · Leather · Nylon upper
  • Specifications
    Manufacturing method of cement (Manufacturing method that bonds the upper leather with the sole instead of sewing them. It makes it harder for water to enter.)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Incorporates non-slip functionality.
· Incorporates good ventilation in the lining.
· Made of material from which it is easy to remove dirt.

Part Number
E02261EW7.5 SALE
E02261EW8 SALE
E02261EW8.5 SALE
E02261EW9 SALE
E02261EW9.5 SALE
E02261EW10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Amount Of Content

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 26.5 0077896446120 759-0415 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 14 Day(s) 27 0077896446137 759-0423 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 27.5 0077896446144 759-0431 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 19 Day(s) 28 0077896446151 773-7777 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 28.5 0077896446168 759-0440 1 Pair

฿ 15,544.00

฿ 14,300.48

TACTICAL BOOTS 1 Piece(s) 12 Day(s) 29 0077896446175 759-0407 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1