(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Shoes 85130 (85130-20-260)

Safety Shoes 85130 (85130-20-260)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85130-20-260
85130-20-265
85130-20-270
85130-20-280
85130-20-290
85130-90-260
85130-90-265
85130-90-270
85130-90-280
85130-90-290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Color Details JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 26 Gray 4991714474651 753-0102 630 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 26.5 Gray 4991714474668 753-0111 645 1 Pair

฿ 2,840.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 27 Gray 4991714474675 753-0129 660 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 28 Gray 4991714474682 753-0137 690 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 29 Gray 4991714474699 753-0145 720 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 26 Black 4991714474767 753-0200 630 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 26.5 Black 4991714474774 753-0218 645 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 27 Black 4991714474781 753-0226 660 1 Pair

฿ 2,840.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 28 Black 4991714474798 753-0234 690 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 29 Black 4991714474804 753-0242 720 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Multicolor
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    Ethylene Vinyl Acetate (EVA) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Glass Fiber
  • Standard Equivalent Product
    JSAA Class B Certified
  • Pressure-resistant load
    4.5kN
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Ultra-lightweight type.
· Tongue-centering shoelace loop to prevent loose or tangled laces.
· Reflective material is used on both sides and heel parts for improved visibility at night.
· With highly cushioning sole.
[Applications]
· For general work. [Applications]· For shipping or distribution worksites, etc., where moving around is required.

Part Number
85130-20-260
85130-20-265
85130-20-270
85130-20-280
85130-20-290
85130-90-260
85130-90-265
85130-90-270
85130-90-280
85130-90-290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Color Details JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 26 Gray 4991714474651 753-0102 630 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) 26.5 Gray 4991714474668 753-0111 645 1 Pair

฿ 2,840.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 27 Gray 4991714474675 753-0129 660 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 28 Gray 4991714474682 753-0137 690 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 29 Gray 4991714474699 753-0145 720 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 26 Black 4991714474767 753-0200 630 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 26.5 Black 4991714474774 753-0218 645 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 27 Black 4991714474781 753-0226 660 1 Pair

฿ 2,840.00

PROTECTIVE SNEAKERS 1 Piece(s) 12 Day(s) 28 Black 4991714474798 753-0234 690 1 Pair

฿ 3,499.00

PROTECTIVE SNEAKERS 1 Piece(s) 19 Day(s) 29 Black 4991714474804 753-0242 720 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1