(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfortable Safe Step In Electrostatic Long Boots Walking Safety (WS33HIFR-23.5)

Comfortable Safe Step In Electrostatic Long Boots Walking Safety (WS33HIFR-23.5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WS33HIFR-23.5
WS33HIFR-24.0
WS33HIFR-24.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 10,089.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 23.5 4957520160904 757-0741 1120 1 Pair

฿ 10,089.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 4957520160911 757-0759 1140 1 Pair

฿ 10,089.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24.5 4957520160928 757-0767 1160 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Antistatic shoes
    x
  • Instep cover type
    With Laces and Zipper
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Color Details
    Black
  • Standard detail
    JIS T 8101 Leather S Type EFP Pass
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    SX functional resin + two layer SX rubber (SX3 layer bottom F sole)
  • Instep cover
    Cowhide
  • Electric Resistant(Ω)
    1.0 X 10[[to the power of 5-8]] Ω (23°C C3)
  • Compressive load resistance(kN)
    10±0.1kN
  • Quantity
    1 Pair

Product Description

[Features]
· High-level durability realized through adoption of SX advanced resin which does not decompose easily when exposed to water.
· Flat sole adopted for increased ground contact to give excellent stability and slip resistance in all directions.
· Distributes pressure by firmly lifting the soles of your feet over the portion from the instep to the indentation in the middle of the sole your foot. This design achieves "cradle-like" comfort.
· Fastener for easy putting on and taking off.
[Applications]
· Weight (g):

Part Number
WS33HIFR-23.5
WS33HIFR-24.0
WS33HIFR-24.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 10,089.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 23.5 4957520160904 757-0741 1120 1 Pair

฿ 10,089.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 4957520160911 757-0759 1140 1 Pair

฿ 10,089.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24.5 4957520160928 757-0767 1160 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1