(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-sealed Safety Boots with Outer Zipper (533C01-24.0)

Heat-sealed Safety Boots with Outer Zipper (533C01-24.0)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
533C01-24.0
533C01-25.0
533C01-26.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 4,540.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24 4957520230010 368-0291 1235 1 Pair

฿ 4,540.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 4957520230034 368-0312 1280 1 Pair

฿ 4,540.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 4957520230058 368-0339 1330 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Antistatic shoes
    x
  • Instep cover type
    With Laces and Zipper
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Color Details
    Black
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Made of Steel
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber (NBR) 1 Layer
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    10±0.1kN
  • Quantity
    1 Pair

Product Description

[Features]
· Includes zipper to make them easy to take off and put on.
· NBR synthetic rubber used for the shoe sole for excellent oil resistance and abrasion resistance.

Part Number
533C01-24.0
533C01-25.0
533C01-26.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 4,540.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24 4957520230010 368-0291 1235 1 Pair

฿ 4,540.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 4957520230034 368-0312 1280 1 Pair

฿ 4,540.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 4957520230058 368-0339 1330 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1