(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Functional Lightweight Safety Shoes with Outer Zipper (SS33C-23.5)

Multi-Functional Lightweight Safety Shoes with Outer Zipper (SS33C-23.5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS33C-23.5
SS33C-24.0
SS33C-24.5
SS33C-25.0
SS33C-25.5
SS33C-26.0
SS33C-26.5
SS33C-27.0
SS33C-27.5
SS33C-28.0
SS33C-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 23.5 4957520144508 368-2986 940 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24 4957520144515 368-2994 960 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24.5 4957520144522 368-3001 980 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 4957520144539 368-3010 1005 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 4957520144546 368-3028 1030 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 4957520144553 368-3036 1055 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 4957520144560 368-3044 1080 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27 4957520144577 368-3052 1105 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27.5 4957520144584 368-3061 1130 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 4957520144591 368-3079 1155 1 Pair

฿ 6,558.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 29 4957520144614 368-3087 1205 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Antistatic shoes
    x
  • Instep cover type
    With Laces and Zipper
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Color Details
    Black
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin
  • Width of foot
    EEE
  • Soles
    2 Layer SX Rubber + SX Urethane (SX3 Bottom Layer)
  • Instep cover
    Cowhide (Soft Emboss)
  • Compressive load resistance(kN)
    10±0.1kN
  • Quantity
    1 Pair

Product Description

[Features]
· SX 3-layer sole provides "independent suspension system," maximizing the ground contact area to ensure a great grip on any uneven or smooth floor surface.
· High performance in many aspects including lightweight design, durability, etc.
· Used by Japanese Self-defense Forces, police headquarters, and fire department headquarters as well.
[Applications]
· Manufacturing, construction, mining, freight transportation, and other general work.

Part Number
SS33C-23.5
SS33C-24.0
SS33C-24.5
SS33C-25.0
SS33C-25.5
SS33C-26.0
SS33C-26.5
SS33C-27.0
SS33C-27.5
SS33C-28.0
SS33C-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Trusco Code Standard weight
(g)
Quantity

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 23.5 4957520144508 368-2986 940 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24 4957520144515 368-2994 960 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 24.5 4957520144522 368-3001 980 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 4957520144539 368-3010 1005 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 4957520144546 368-3028 1030 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 4957520144553 368-3036 1055 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 4957520144560 368-3044 1080 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27 4957520144577 368-3052 1105 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 27.5 4957520144584 368-3061 1130 1 Pair

฿ 6,324.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 4957520144591 368-3079 1155 1 Pair

฿ 6,558.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 29 4957520144614 368-3087 1205 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1