(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves Spectra Guard (Anti-Slip) (HG-71-M)

Incision-Resistant Gloves, Cut-Resistant Gloves Spectra Guard (Anti-Slip) (HG-71-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-71-L
HG-71-LL
HG-71-M
HG-71-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Gauge Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Palm Width
(mm)
Glove Length
(mm)
Material Liner Coating Mass
(g)
Specification 2 Specifications Amount Of Content

฿ 651.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) 10 L 24.3 19.6 8.1 4970181087076 472-8408 95 235 SPECTRA Yarn and Gray Woolly Nylon Yarn, NITRILE (NBR) Spectra and Gray Woolly Nylon NITRILE (NBR) 64 - Cut resistance level 5 1 Pair

฿ 711.61

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) 13 LL 25 20.6 8.3 4970181087069 472-8416 - - - - - 55 Cut resistance level 5 - 1 Pair

฿ 643.27

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 13 M 23.5 19.2 7.7 4970181087083 472-8424 - - - - - 51 Cut resistance level 5 - 1 Pair

฿ 593.67

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 13 S 22 17.8 7.4 4970181087090 472-8432 - - - - - 47 Cut resistance level 5 - 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Color
    Gray
  • Surface Material
    Spectrum Yarn, Polyester, Glass Fiber, Metal Wire
  • Inner Lining Material
    Polyurethane Resin
  • Amount Of Content
    1 Pair

Product Description

●Gloves made with Spectra fiber have superior cut resistance.
●The gloves keeps workers feeling comfortable and maintain the dexterity all day
●NITRILE provide excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Use for Automotive, Assembly, Engineering, Machining Metal Sheet Handling, Paper processing, Manufacturing Food Industry, Food Processing, Cutting Operations

Part Number
HG-71-L
HG-71-LL
HG-71-M
HG-71-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Gauge Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Palm Width
(mm)
Glove Length
(mm)
Material Liner Coating Mass
(g)
Specification 2 Specifications Amount Of Content

฿ 651.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) 10 L 24.3 19.6 8.1 4970181087076 472-8408 95 235 SPECTRA Yarn and Gray Woolly Nylon Yarn, NITRILE (NBR) Spectra and Gray Woolly Nylon NITRILE (NBR) 64 - Cut resistance level 5 1 Pair

฿ 711.61

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) 13 LL 25 20.6 8.3 4970181087069 472-8416 - - - - - 55 Cut resistance level 5 - 1 Pair

฿ 643.27

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 13 M 23.5 19.2 7.7 4970181087083 472-8424 - - - - - 51 Cut resistance level 5 - 1 Pair

฿ 593.67

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) 13 S 22 17.8 7.4 4970181087090 472-8432 - - - - - 47 Cut resistance level 5 - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1