(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves, Kevlar SD 15G

Cut-Resistant Gloves, Kevlar SD 15G

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HG-15-S

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    15
  • Size
    S
  • Total Length(cm)
    20.5
  • Around Palm(cm)
    15
  • Length of Middle Finger(cm)
    7.1
  • Color
    Yellow
  • JAN Code
    4970181082248
  • Trusco Code
    408-5965
  • Mass(g)
    18.8
  • Thickness(mm)
    0.6
  • Specification 2
    Cut resistance level 2
  • Material Quality
    Kevlar [[(R)]] Yarn, Polyurethane
  • Amount Of Content
    1 Pair
Part Number
HG-15-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 377.53

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    15
  • Size
    S
  • Total Length(cm)
    20.5
  • Around Palm(cm)
    15
  • Length of Middle Finger(cm)
    7.1
  • Color
    Yellow
  • JAN Code
    4970181082248
  • Trusco Code
    408-5965
  • Mass(g)
    18.8
  • Thickness(mm)
    0.6
  • Specification 2
    Cut resistance level 2
  • Material Quality
    Kevlar [[(R)]] Yarn, Polyurethane
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses long Kevlar fibers to reduce fuzz that can generate dust.
· Uses elastic Kevlar for a perfect fit.
· Ultra-thin 15-gauge type.
[Applications]
· Electrical product assembly work.
· Precision machinery assembly work.
· Under gloves.

Specifications of HG-15-S

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    15
  • Size
    S
  • Total Length(cm)
    20.5
  • Around Palm(cm)
    15
  • Length of Middle Finger(cm)
    7.1
  • Color
    Yellow
  • JAN Code
    4970181082248
  • Trusco Code
    408-5965
  • Mass(g)
    18.8
  • Thickness(mm)
    0.6
  • Specification 2
    Cut resistance level 2
  • Material Quality
    Kevlar [[(R)]] Yarn, Polyurethane
  • Amount Of Content
    1 Pair
Part Number
HG-15-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 377.53

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1