(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HG-41-L |
HG-41-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 579.42 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 12 Day(s) | L | 22.8 | 21.2 | 8.1 | 4970181082750 | 758-6116 | 37 | 1 Pair | ||
฿ 550.38 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | M | 22 | 19.6 | 7.9 | 4970181082767 | 758-6124 | 33 | 1 Pair |
[Features]
· Thin but tough Kevlar gloves optimal for use as inner gloves.
[Applications]
· Meat processing.
· Architectural rebar work.
· Wood processing, metalworking.
Part Number |
---|
HG-41-L |
HG-41-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 579.42 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 12 Day(s) | L | 22.8 | 21.2 | 8.1 | 4970181082750 | 758-6116 | 37 | 1 Pair | ||
฿ 550.38 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | M | 22 | 19.6 | 7.9 | 4970181082767 | 758-6124 | 33 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?