(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves Kevlar ES Thick

Cut-Resistant Gloves Kevlar ES Thick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 774.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-42L
HG-42LL
HG-42M
HG-42S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 866.01

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 23.2 21.4 7.9 Yellow 4970181082774 758-6132 68 1 Pair

฿ 1,056.08

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 23.6 23.4 8.1 Yellow/Blue 4970181082828 758-6141 77 1 Pair

฿ 775.73

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 22 18.8 7.6 Yellow/Blue 4970181082781 758-6159 59 1 Pair

฿ 774.65

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 21 18.4 7.2 Yellow/Blue 4970181082798 758-6167 52 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Thickness(mm)
    1.8
  • Specification 2
    Cut resistance level 5
  • Material Quality
    Kevlar [[(R)]] Spun Yarn, Metal Thread
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Thick Kevlar gloves with outstanding strength.
[Applications]
· Meat processing.
· Architectural rebar work.
· Wood processing, metalworking.

Part Number
HG-42L
HG-42LL
HG-42M
HG-42S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 866.01

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 23.2 21.4 7.9 Yellow 4970181082774 758-6132 68 1 Pair

฿ 1,056.08

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) LL 23.6 23.4 8.1 Yellow/Blue 4970181082828 758-6141 77 1 Pair

฿ 775.73

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 22 18.8 7.6 Yellow/Blue 4970181082781 758-6159 59 1 Pair

฿ 774.65

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 21 18.4 7.2 Yellow/Blue 4970181082798 758-6167 52 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1