(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves Kevlar® KG-200 (Outer Pile Type)

Cut-Resistant Gloves Kevlar® KG-200 (Outer Pile Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KG-200-1P

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Color
    Yellow
  • Total Length(cm)
    27.0
  • Around Palm(cm)
    20.8
  • Length of Middle Finger(cm)
    9.0
  • Thickness(mm)
    2.6
  • JAN Code
    4907026200390
  • Trusco Code
    480-0851
  • Mass(g)
    81.8
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 4
  • Amount Of Content
    1 Pair
Part Number
KG-200-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 905.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Color
    Yellow
  • Total Length(cm)
    27.0
  • Around Palm(cm)
    20.8
  • Length of Middle Finger(cm)
    9.0
  • Thickness(mm)
    2.6
  • JAN Code
    4907026200390
  • Trusco Code
    480-0851
  • Mass(g)
    81.8
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 4
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The gloves have a thick outer piled Kevlar fibers for excellent cut resistance and abrasion resistance.
· The thick pile reduces heat conductivity.
[Applications]
· Steel, automotive, metalworking.
[Materials]
· Kevlar fiber

Specifications of KG-200-1P

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Color
    Yellow
  • Total Length(cm)
    27.0
  • Around Palm(cm)
    20.8
  • Length of Middle Finger(cm)
    9.0
  • Thickness(mm)
    2.6
  • JAN Code
    4907026200390
  • Trusco Code
    480-0851
  • Mass(g)
    81.8
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 4
  • Amount Of Content
    1 Pair
Part Number
KG-200-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 905.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1