(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves K-110 Kevlar® Long Work Gloves

Cut-Resistant Gloves K-110 Kevlar® Long Work Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of K-110-1P-L

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    L
  • Color
    Yellow
  • Total Length(cm)
    28.0
  • Around Palm(cm)
    19.6
  • Length of Middle Finger(cm)
    8.3
  • Thickness(mm)
    2
  • JAN Code
    4907026200116
  • Trusco Code
    478-5754
  • Mass(g)
    69
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 3
  • Amount Of Content
    1 Pair
Part Number
K-110-1P-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 600.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    L
  • Color
    Yellow
  • Total Length(cm)
    28.0
  • Around Palm(cm)
    19.6
  • Length of Middle Finger(cm)
    8.3
  • Thickness(mm)
    2
  • JAN Code
    4907026200116
  • Trusco Code
    478-5754
  • Mass(g)
    69
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 3
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent cut resistance and abrasion resistance.
· The material is heat resistant, flame retardant (self-extinguishing) and has other excellent heat properties.
· Long type that covers the wrists.
[Applications]
· Steel, automotive, metalworking, glassworking.

Specifications of K-110-1P-L

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    L
  • Color
    Yellow
  • Total Length(cm)
    28.0
  • Around Palm(cm)
    19.6
  • Length of Middle Finger(cm)
    8.3
  • Thickness(mm)
    2
  • JAN Code
    4907026200116
  • Trusco Code
    478-5754
  • Mass(g)
    69
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 3
  • Amount Of Content
    1 Pair
Part Number
K-110-1P-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 600.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1