(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Leather Gloves Cushion Grip with Sweat Absorbing Feature

Artificial Leather Gloves Cushion Grip with Sweat Absorbing Feature

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 687.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CUSHIONGRIP-3L
CUSHIONGRIP-L
CUSHIONGRIP-LL
CUSHIONGRIP-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 687.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 3 L 23 21 9 4957520599544 757-0091 70 1 Pair

฿ 687.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 21 19 8.1 4957520599520 757-0104 62 1 Pair

฿ 687.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) LL 22 20 8.5 4957520599537 757-0112 65 1 Pair

฿ 687.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 20 18 7.8 4957520599513 757-0121 58 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Artificial Leather
  • Thickness(mm)
    0.7
  • Color
    Black
  • Material Quality
    Artificial leather, polyester mesh
  • Remark
    Cuffs: Chloroprene rubber with Velcro fastener.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A cushioned pad protects the palm.
· Silicone finish on the palms for a non-slip grip.
· Toweling fabric back for sweat absorbency.
[Applications]
· For mechanical work, interior finishing, packaging and gardening.

Part Number
CUSHIONGRIP-3L
CUSHIONGRIP-L
CUSHIONGRIP-LL
CUSHIONGRIP-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 687.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) 3 L 23 21 9 4957520599544 757-0091 70 1 Pair

฿ 687.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 21 19 8.1 4957520599520 757-0104 62 1 Pair

฿ 687.00

LEATHER GLOVES 1 Piece(s) 14 Day(s) LL 22 20 8.5 4957520599537 757-0112 65 1 Pair

฿ 687.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 20 18 7.8 4957520599513 757-0121 58 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1