(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Synthetic leather gloves Fine touch

Synthetic leather gloves Fine touch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 290.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2027G-L
2027G-LL
2027G-M
2027R-3L
2027R-L
2027R-LL
2027R-M
2027Y-3L
2027Y-L
2027Y-LL
2027Y-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship The intended use Leather Gloves Type Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Thickness (mm) Overall length (cm) Middle finger length (cm) Weight (g) Palm circumference (cm) Material 1 Mass
(g)
Thickness
(mm)
Material Quality Quantity Amount Of Content

฿ 290.05

LEATHER GLOVES 1 Piece(s) 5 Day(s) For work - L 23.6 21 8.6 Gray 4970181207948 472-8319 - - - - - - 65 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - LL 24 21.4 8.8 Gray 4970181207955 472-8327 - - - - - - 70 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) For work - M 22.6 20.4 8.2 Gray 4970181207931 472-8335 - - - - - - 60 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 431.75

LEATHER GLOVES 1 Piece(s) 12 Day(s) For Touch Panel Synthetic Leather 3L - - - Red 4970181207887 787-0922 0.65 24.9±0.5 9.1±0.2 65.000 21.6±0.4 Synthetic leather, polyester - - - 1 pair -

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - L 23.6 21 8.6 Red 4970181207863 472-8343 - - - - - - 65 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - LL 24 21.4 8.8 Red 4970181207870 472-8351 - - - - - - 70 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - M 22.6 20.4 8.2 Red 4970181207856 472-8360 - - - - - - 60 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 431.75

LEATHER GLOVES 1 Piece(s) 12 Day(s) For Touch Panel Synthetic Leather 3L - - - Yellow 4970181207924 787-0931 0.65 24.9±0.5 9.1±0.2 65.000 21.6±0.4 Synthetic leather, polyester - - - 1 pair -

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - L 23.6 21 8.6 Yellow 4970181207900 472-8378 - - - - - - 65 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) For work - LL 24 21.4 8.8 Yellow 4970181207917 472-8386 - - - - - - 70 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - M 22.6 20.4 8.2 Yellow 4970181207894 472-8394 - - - - - - 60 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

Basic Specifications

Product Description

Leather gloves that can be operated with a touch panel.
[Features]
·The touch panel moves smoothly with copper fibers in the fingertips.
·Good ventilation, light weight, and good grip.
·You can also do detailed work with your fingertips.
·Comes with a wrist magic so you can adjust the fit.
[Applications]
·Ideal for transportation, construction, mechanical maintenance work, and touch panel/smartphone operations.

Part Number
2027G-L
2027G-LL
2027G-M
2027R-3L
2027R-L
2027R-LL
2027R-M
2027Y-3L
2027Y-L
2027Y-LL
2027Y-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship The intended use Leather Gloves Type Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN Code Trusco Code Thickness (mm) Overall length (cm) Middle finger length (cm) Weight (g) Palm circumference (cm) Material 1 Mass
(g)
Thickness
(mm)
Material Quality Quantity Amount Of Content

฿ 290.05

LEATHER GLOVES 1 Piece(s) 5 Day(s) For work - L 23.6 21 8.6 Gray 4970181207948 472-8319 - - - - - - 65 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - LL 24 21.4 8.8 Gray 4970181207955 472-8327 - - - - - - 70 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) For work - M 22.6 20.4 8.2 Gray 4970181207931 472-8335 - - - - - - 60 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 431.75

LEATHER GLOVES 1 Piece(s) 12 Day(s) For Touch Panel Synthetic Leather 3L - - - Red 4970181207887 787-0922 0.65 24.9±0.5 9.1±0.2 65.000 21.6±0.4 Synthetic leather, polyester - - - 1 pair -

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - L 23.6 21 8.6 Red 4970181207863 472-8343 - - - - - - 65 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - LL 24 21.4 8.8 Red 4970181207870 472-8351 - - - - - - 70 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - M 22.6 20.4 8.2 Red 4970181207856 472-8360 - - - - - - 60 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 431.75

LEATHER GLOVES 1 Piece(s) 12 Day(s) For Touch Panel Synthetic Leather 3L - - - Yellow 4970181207924 787-0931 0.65 24.9±0.5 9.1±0.2 65.000 21.6±0.4 Synthetic leather, polyester - - - 1 pair -

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - L 23.6 21 8.6 Yellow 4970181207900 472-8378 - - - - - - 65 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) For work - LL 24 21.4 8.8 Yellow 4970181207917 472-8386 - - - - - - 70 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

฿ 338.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) For work - M 22.6 20.4 8.2 Yellow 4970181207894 472-8394 - - - - - - 60 0.65 Polyurethane Synthetic Leather, Polyester - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1