(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Knit Back Hook & Loop Fastener Type Gloves, Blady BK-0260

Knit Back Hook & Loop Fastener Type Gloves, Blady BK-0260

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 769.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BK-0260-L
BK-0260-LL
BK-0260-M
BK-0260-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Inner capacity

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 23 8.5 21 4904663559768 438-1131 1 Pair

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 24 9 22 4904663559775 438-1149 1 Pair

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 7.8 20 4904663559751 438-1157 1 Pair

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) S 20 7.5 19 4904663559706 438-1165 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Smooth Leather
  • Color
    Black
  • Thickness(mm)
    0.7
  • Quantity
    Pigskin Oil / Knit Fabric
  • Mass(g)
    72
  • Inner capacity
    1 Pair

Product Description

[Features]
· Pig crest uses black.
· Fabric with superior breathability allows the wearer to work comfortably.
[Applications]
· For light work, wiring work, operating heavy machinery, etc.

Part Number
BK-0260-L
BK-0260-LL
BK-0260-M
BK-0260-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Inner capacity

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 23 8.5 21 4904663559768 438-1131 1 Pair

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) LL 24 9 22 4904663559775 438-1149 1 Pair

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 21 7.8 20 4904663559751 438-1157 1 Pair

฿ 769.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) S 20 7.5 19 4904663559706 438-1165 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1