(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GB-0250-L |
GB-0250-LL |
GB-0250-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Middle finger length (cm) |
Palm Width (cm) |
JAN Code | Trusco Code | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,042.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 8.5 | 21 | 4904663557092 | 438-1220 | 1 Pair | ||
฿ 1,042.00 |
LEATHER GLOVES | 1 Piece(s) | 19 Day(s) | LL | 24 | 9 | 22 | 4904663557085 | 438-1238 | 1 Pair | ||
฿ 1,042.00 |
LEATHER GLOVES | 1 Piece(s) | 14 Day(s) | M | 21 | 7.8 | 20 | 4904663557108 | 438-1246 | 1 Pair |
[Features]
·Made with genuine oiled pig leather.
·The palm of the hand is covered with leather for excellent durability and grip.
[Applications]
·Construction, civil engineering, metal processing, heavy equipment operation, etc.
Part Number |
---|
GB-0250-L |
GB-0250-LL |
GB-0250-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Middle finger length (cm) |
Palm Width (cm) |
JAN Code | Trusco Code | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,042.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 8.5 | 21 | 4904663557092 | 438-1220 | 1 Pair | ||
฿ 1,042.00 |
LEATHER GLOVES | 1 Piece(s) | 19 Day(s) | LL | 24 | 9 | 22 | 4904663557085 | 438-1238 | 1 Pair | ||
฿ 1,042.00 |
LEATHER GLOVES | 1 Piece(s) | 14 Day(s) | M | 21 | 7.8 | 20 | 4904663557108 | 438-1246 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?