(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Genuine Pigskin Gloves, Pork Joy #210

Genuine Pigskin Gloves, Pork Joy #210

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 651.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
210-L
210-LL
210-M
210-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Inner capacity

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 23 8.5 21 4904663086349 754-7218 1 Pair

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 24 9 22 4904663086332 754-7226 1 Pair

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21 7.8 20 4904663586320 754-7234 1 Pair

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 20 7.5 19 4904663559874 754-7242 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Color
    White
  • Thickness(mm)
    0.7
  • Quantity
    Genuine Pigskin
  • Mass(g)
    78
  • Inner capacity
    1 Pair

Product Description

[Features]
· With Magic Tape to fit the hand.
[Applications]
· For construction, civil engineering, metal processing, operating heavy machinery, etc.

Part Number
210-L
210-LL
210-M
210-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Inner capacity

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) L 23 8.5 21 4904663086349 754-7218 1 Pair

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 24 9 22 4904663086332 754-7226 1 Pair

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) M 21 7.8 20 4904663586320 754-7234 1 Pair

฿ 651.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) S 20 7.5 19 4904663559874 754-7242 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1