(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thin Rubber Glove, Emboss Glove (200 Pcs.)

Thin Rubber Glove, Emboss Glove (200 Pcs.)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 192.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51092
51093
51094
51095
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g/box)
Amount Of Content

฿ 192.42

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) XS 26 7.5 4987696510920 489-8303 304 1 Box (200 Sheets)

฿ 193.94

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 27 8.1 4987696510937 489-8311 314 1 Box (200 Sheets)

฿ 202.42

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 29 8.5 4987696510944 489-8320 324 1 Box (200 Sheets)

฿ 196.97

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 31 8.9 4987696510951 489-8338 334 1 Box (200 Sheets)

Basic Specifications

  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    28.5
  • Color
    Blue
  • Thickness
    0.02
  • Specifications
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (200 Sheets)

Product Description

[Features]
· Embossed gloves with excellent cost performance.

Part Number
51092
51093
51094
51095
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g/box)
Amount Of Content

฿ 192.42

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) XS 26 7.5 4987696510920 489-8303 304 1 Box (200 Sheets)

฿ 193.94

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) S 27 8.1 4987696510937 489-8311 314 1 Box (200 Sheets)

฿ 202.42

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 29 8.5 4987696510944 489-8320 324 1 Box (200 Sheets)

฿ 196.97

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 31 8.9 4987696510951 489-8338 334 1 Box (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1