(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Gloves, Disposable Gloves Easy Glove 716 Plastic HD (500 Pieces) (716L)

Thin Rubber Gloves, Disposable Gloves Easy Glove 716 Plastic HD (500 Pieces) (716L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
716L
716M
716S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 603.60

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

10 Day(s) L 31.0 31 9.3 4547691689399 338-0246 1300 1 Box (500 Sheets)

฿ 595.85

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

10 Day(s) M 29.0 30 8.2 4547691689382 338-0254 1000 1 Box (500 Sheets)

฿ 580.35

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

10 Day(s) S 28.5 29 7.7 4547691689375 338-0262 900 1 Box (500 Sheets)

Basic Specifications

  • Product Type
    Thin Rubber
  • Application
    For work
  • Color
    Clear
  • Thickness(mm)
    0.01
  • Specifications
    Food Sanitation Law Compliant
  • Material Quality
    High Density Polyethylene (PE)
  • Supplement
    No powders
  • Amount Of Content
    1 Box (500 Sheets)

Product Description

[Features]
· Thin, lightweight gloves that are easy to use.
· These economical gloves are perfect for work that requires frequent changing.
[Applications]
· Food processing.

Part Number
716L
716M
716S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 603.60

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

10 Day(s) L 31.0 31 9.3 4547691689399 338-0246 1300 1 Box (500 Sheets)

฿ 595.85

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

10 Day(s) M 29.0 30 8.2 4547691689382 338-0254 1000 1 Box (500 Sheets)

฿ 580.35

DISPOSABLE GLOVES 1 Pack(s)

500 Pieces Per Package

10 Day(s) S 28.5 29 7.7 4547691689375 338-0262 900 1 Box (500 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1