(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
529-L |
529-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 839.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | L | 21 | 8.2 | 4907026052968 | 474-6619 | 560 | 1 Box (100 Sheets) | ||
฿ 839.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | M | 19 | 8 | 4907026052944 | 474-6627 | 540 | 1 Box (100 Sheets) |
[Features]
· These nitrile rubber gloves are strong against oils and chemicals and provide excellent abrasion resistance.
· Powder-free type.
· Meets the standards for food, additives, etc., based on the Food Sanitation Act of Japan (1959 Ministry of Health and Welfare Notification 370).
[Applications]
· Handling of precision weak electric parts.
· Food processing.
Part Number |
---|
529-L |
529-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 839.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | L | 21 | 8.2 | 4907026052968 | 474-6619 | 560 | 1 Box (100 Sheets) | ||
฿ 839.00 |
NITRILE RUBBER GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | M | 19 | 8 | 4907026052944 | 474-6627 | 540 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?