(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Towa Corporation, Nitrile Rubber Gloves, Oil Resistant Hard (965-L)

Towa Corporation, Nitrile Rubber Gloves, Oil Resistant Hard (965-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
965-L
965-LL
965-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,215.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 26.0 23.0 8.4 4907026096566 474-6741 980 1 Bag (10 Pairs)

฿ 2,215.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) LL 26.0 24.0 8.6 4907026096573 474-6759 1040 1 Bag (10 Pairs)

฿ 2,215.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) M 25.5 21.5 7.8 4907026096542 474-6767 930 1 Bag (10 Pairs)

Basic Specifications

Product Description

[Features]
· Uses a unique non-slip coating (MicroFinish) for exceptional oil grip and good handling of oily objects.
· These gloves have excellent resistance to oil, abrasion and piercing compared to natural rubber or vinyl gloves.
[Applications]
· Metal and machine work.
· Civil engineering and construction.
· Fishing, agriculture, etc.

Part Number
965-L
965-LL
965-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,215.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 26.0 23.0 8.4 4907026096566 474-6741 980 1 Bag (10 Pairs)

฿ 2,215.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) LL 26.0 24.0 8.6 4907026096573 474-6759 1040 1 Bag (10 Pairs)

฿ 2,215.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) M 25.5 21.5 7.8 4907026096542 474-6767 930 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1