(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves Working Medium Thick

PVC Gloves Working Medium Thick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NO111-MG

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    31
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.7
  • Color
    Green
  • JAN code
    4901792026437
  • Trusco Code
    765-2429
  • Mass(g)
    74
  • Thickness(mm)
    0.5
  • Surface Material
    Vinyl Chloride
  • Inner Lining Material
    Rayon, Cotton (Flocked)
  • 1 Pair
Part Number
NO111-MG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 103.00

PVC GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    31
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.7
  • Color
    Green
  • JAN code
    4901792026437
  • Trusco Code
    765-2429
  • Mass(g)
    74
  • Thickness(mm)
    0.5
  • Surface Material
    Vinyl Chloride
  • Inner Lining Material
    Rayon, Cotton (Flocked)
  • 1 Pair

Product Description

Medium thickness vinyl chloride gloves with soft fleece lining.
[Features]
・ Medium and thick type that is soft and easy to use.
·The unique pattern provides a high anti-slip effect.
・ Fibers are planted on the inner surface of the glove to make it easier to put on and remove.
・ By processing the hem part thickly, it is easy to hold and easy to put on.
·The lining is treated with an antibacterial and deodorant treatment to suppress the growth of bacteria on the fibers and the generation of odors caused by sweat.
[Applications]
·Ideal for processing automobile parts and machinery.
·Ideal for work involving water such as cleaning work.

Specifications of NO111-MG

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    31
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.7
  • Color
    Green
  • JAN code
    4901792026437
  • Trusco Code
    765-2429
  • Mass(g)
    74
  • Thickness(mm)
    0.5
  • Surface Material
    Vinyl Chloride
  • Inner Lining Material
    Rayon, Cotton (Flocked)
  • 1 Pair
Part Number
NO111-MG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 103.00

PVC GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Medium thick Type of vinyl gloves pursuing ease of use(with back wool).

Specification

●Color:Green
●Size:M
●SPQ(pair):10
●Thickness: Approx. 0.5mm

Materials

●Front: Polyvinyl Chloride
●Back: Rayon(bristle)