(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
Q-039-BK-L |
Q-039-BK-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.66 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 19 | 7.5 | 4972966009617 | 474-6007 | 1 Pair | ||
฿ 164.88 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | M | 21.5 | 18.5 | 7 | 4972966009600 | 474-6015 | 1 Pair |
[Features]
· Contains conductive threads to enable touch panel operation.
· Thin gloves ideal for detailed work.
[Applications]
· For sorting work.
· For packing work.
Part Number |
---|
Q-039-BK-L |
Q-039-BK-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.66 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 19 | 7.5 | 4972966009617 | 474-6007 | 1 Pair | ||
฿ 164.88 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | M | 21.5 | 18.5 | 7 | 4972966009600 | 474-6015 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?