(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotton-mixed cotton gloves (S-size, 10 pairs)

Cotton-mixed cotton gloves (S-size, 10 pairs)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TGS450

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    S
  • Overall Length(cm)
    20
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7
  • Color
    White
  • Thickness(mm)
    3
  • JAN Code
    4989999382099
  • Trusco Code
    768-3243
  • Mass(g)
    450
  • Wrist color
    Yellow
  • Material
    Cotton, Polyester, Others
  • Mass(g/group)
    370
  • Inner capacity
    1 Set (10 Pairs)
Part Number
TGS450 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 302.37

฿ 170.11

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

Same day 1 Set (10 Pairs)

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    S
  • Overall Length(cm)
    20
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7
  • Color
    White
  • Thickness(mm)
    3
  • JAN Code
    4989999382099
  • Trusco Code
    768-3243
  • Mass(g)
    450
  • Wrist color
    Yellow
  • Material
    Cotton, Polyester, Others
  • Mass(g/group)
    370
  • Inner capacity
    1 Set (10 Pairs)

Product Description

[Features]
· Excellent oil absorption and sweat absorption.
· S size allows it to be used by those with small hands.
· The wrist part has been heat treated.
[Applications]
· General work.

Specifications of TGS450

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    S
  • Overall Length(cm)
    20
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7
  • Color
    White
  • Thickness(mm)
    3
  • JAN Code
    4989999382099
  • Trusco Code
    768-3243
  • Mass(g)
    450
  • Wrist color
    Yellow
  • Material
    Cotton, Polyester, Others
  • Mass(g/group)
    370
  • Inner capacity
    1 Set (10 Pairs)
Part Number
TGS450 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 302.37

฿ 170.11

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

Same day 1 Set (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1